(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

One Touch Window, High-Neck Shape, Standard Type, Q Series

One Touch Window, High-Neck Shape, Standard Type, Q Series

Easy to mount on site. Mass-produced inspection window that does not require tools. Corrosion resistance, corrosion-resistant, cover thickness H (mm) 113

PDF

Part Number

Configured Part Number is shown.

Part Number
CMD-Q1-H
CMD-Q1-H200D
CMD-Q1-H400D
CMD-Q1-HN
CMD-Q2-H
CMD-Q2-H200D
CMD-Q2-H400D
CMD-Q2-HN
CMD-Q3-H
CMD-Q3-H200D
CMD-Q3-H400D
CMD-Q3-HN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial of Gasket Window Frame Dimensions A1 (Short End)
(mm)
Window Frame Dimensions B1 (Long Side)
(mm)

SGD 699.15

1 Piece(s) 11 Day(s) or more Foamed Polyethylene130200

SGD 798.81

1 Piece(s) 20 Day(s) or more Silicon Rubber (Heat Resistant: 200° C)130200

SGD 840.77

1 Piece(s) 20 Day(s) or more Balcony (Heat Resistant: 400° C)130200

SGD 665.85

1 Piece(s) 11 Day(s) or more Neoprene Rubber130200

SGD 901.75

1 Piece(s) 11 Day(s) or more Foamed Polyethylene200300

SGD 997.59

1 Piece(s) 20 Day(s) or more Silicon Rubber (Heat Resistant: 200° C)200300

SGD 1,112.03

1 Piece(s) 20 Day(s) or more Balcony (Heat Resistant: 400° C)200300

SGD 875.52

1 Piece(s) 11 Day(s) or more Neoprene Rubber200300

SGD 1,360.83

1 Piece(s) 16 Day(s) or more Foamed Polyethylene350500

SGD 1,556.93

1 Piece(s) 20 Day(s) or more Silicon Rubber (Heat Resistant: 200° C)350500

SGD 1,690.44

1 Piece(s) 20 Day(s) or more Balcony (Heat Resistant: 400° C)350500

SGD 1,366.95

1 Piece(s) 13 Day(s) or more Neoprene Rubber350500

Loading...

  1. 1

Basic Information

Corrosion Resistance Corrosion Resistance Cover Thickness H(mm) 113

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)