(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

One Touch Window, Basic Shape, with Net Type (Bolt Type), Q Series

One Touch Window, Basic Shape, with Net Type (Bolt Type), Q Series

Easy to mount on site. Mass-produced inspection window that does not require tools. Corrosion resistance, corrosion-resistant, cover thickness H (mm) 63

PDF

Part Number

Configured Part Number is shown.

Part Number
CMD-Q1-GK
CMD-Q1-GK200D
CMD-Q1-GK400D
CMD-Q1-GKN
CMD-Q2-GK
CMD-Q2-GK200D
CMD-Q2-GK400D
CMD-Q2-GKN
CMD-Q3-GK
CMD-Q3-GK200D
CMD-Q3-GK400D
CMD-Q3-GKN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial of Gasket Window Frame Dimensions A1 (Short End)
(mm)
Window Frame Dimensions B1 (Long Side)
(mm)

SGD 619.10

1 Piece(s) 20 Day(s) or more Foamed Polyethylene130200

SGD 643.41

1 Piece(s) 13 Day(s) or more Silicon Rubber (Heat Resistant: 200° C)130200

SGD 680.64

1 Piece(s) 13 Day(s) or more Balcony (Heat Resistant: 400° C)130200

SGD 592.23

1 Piece(s) 13 Day(s) or more Neoprene Rubber130200

SGD 839.70

1 Piece(s) 20 Day(s) or more Foamed Polyethylene200300

SGD 838.06

1 Piece(s) 13 Day(s) or more Silicon Rubber (Heat Resistant: 200° C)200300

SGD 940.43

1 Piece(s) 13 Day(s) or more Balcony (Heat Resistant: 400° C)200300

SGD 817.90

1 Piece(s) 13 Day(s) or more Neoprene Rubber200300

SGD 1,414.34

1 Piece(s) 20 Day(s) or more Foamed Polyethylene350500

SGD 1,442.05

1 Piece(s) 13 Day(s) or more Silicon Rubber (Heat Resistant: 200° C)350500

SGD 1,561.48

1 Piece(s) 13 Day(s) or more Balcony (Heat Resistant: 400° C)350500

SGD 1,411.03

1 Piece(s) 13 Day(s) or more Neoprene Rubber350500

Loading...

  1. 1

Basic Information

Corrosion Resistance Corrosion Resistance Cover Thickness H(mm) 63

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)