One-touch window basic form net type (bolt) P series (CMD-P2-GK)

One-touch window basic form net type (bolt) P series

Easy on-site mounting. Mass produced inspection window that does not require tools.

[Features]
· For this type the net cannot be removed without tools (as a safety measure).
· Can also be used for heat-resistance.
· (200°, 400°C)…Use heat-resistant packing.
· Basic specifications are the same as the various series

PDF

Part Number

Configured Part Number is shown.

CMD-P2-GK

Part Number
CMD-P2-GK
Part NumberVolume DiscountDays to ShipMaterial of Gasket Window Frame Dimensions A1 (Short End)
(mm)
Window Frame Dimensions B1 (Long Side)
(mm)
Cover Thickness H
(mm)
10 Day(s) or more Foamed Polyethylene20030063

Loading...

  1. 1

Basic Information

Corrosion Resistance Standard

Please check the type/dimensions/specifications of the part CMD-P2-GK in the One-touch window basic form net type (bolt) P series series.

Similar Part Numbers

Part Number
CMD-P1-GK200D
CMD-P1-GK400D
CMD-P1-GKN
CMD-P2-GK200D
CMD-P2-GK400D
CMD-P2-GKN
Part NumberVolume DiscountDays to ShipMaterial of Gasket Window Frame Dimensions A1 (Short End)
(mm)
Window Frame Dimensions B1 (Long Side)
(mm)
Cover Thickness H
(mm)
8 Day(s) or more Silicon Rubber (Heat Resistant: 200° C)13020063
8 Day(s) or more Balcony (Heat Resistant: 400° C)13020063
10 Day(s) or more Neoprene Rubber13020063
8 Day(s) or more Silicon Rubber (Heat Resistant: 200° C)20030063
8 Day(s) or more Balcony (Heat Resistant: 400° C)20030063
10 Day(s) or more Neoprene Rubber20030063

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)