(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

One Touch Window, Basic Shape, Residual Proof Type, R Series

One Touch Window, Basic Shape, Residual Proof Type, R Series

Easy to mount on site. Mass-produced inspection window that does not require tools. Residual prevention type that limits the amount of residue inside the window frame.

PDF

Part Number

Configured Part Number is shown.

Part Number
CMD-R1-B
CMD-R1-BN
CMD-R2-B
CMD-R2-BN
CMD-R3-B
CMD-R3-BN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial of Gasket Window Frame Dimensions A1 (Short End)
(mm)
Window Frame Dimensions B1 (Long Side)
(mm)

SGD 765.61

1 Piece(s) 17 Day(s) or more Foamed Polyethylene130200

SGD 723.23

1 Piece(s) 10 Day(s) or more Neoprene Rubber130200

SGD 1,057.55

1 Piece(s) 17 Day(s) or more Foamed Polyethylene200300

SGD 1,013.63

1 Piece(s) 10 Day(s) or more Neoprene Rubber200300

SGD 1,854.89

1 Piece(s) 17 Day(s) or more Foamed Polyethylene350500

SGD 1,807.31

1 Piece(s) 10 Day(s) or more Neoprene Rubber350500

Loading...

  1. 1

Basic Information

Corrosion Resistance Full Corrosion Resistance Cover Thickness H(mm) 63

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)