(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

One Touch Window, Basic Shape, Residual Proof Type, Q Series

One Touch Window, Basic Shape, Residual Proof Type, Q Series

Easy to mount on site. Mass-produced inspection window that does not require tools. Corrosion resistance, corrosion-resistant, cover thickness H (mm) 63

PDF

Part Number

Configured Part Number is shown.

Part Number
CMD-Q1-B
CMD-Q1-BN
CMD-Q2-B
CMD-Q2-BN
CMD-Q3-B
CMD-Q3-BN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial of Gasket Window Frame Dimensions A1 (Short End)
(mm)
Window Frame Dimensions B1 (Long Side)
(mm)

SGD 738.91

1 Piece(s) 17 Day(s) or more Foamed Polyethylene130200

SGD 699.96

1 Piece(s) 10 Day(s) or more Neoprene Rubber130200

SGD 1,011.78

1 Piece(s) 17 Day(s) or more Foamed Polyethylene200300

SGD 971.74

1 Piece(s) 10 Day(s) or more Neoprene Rubber200300

SGD 1,782.41

1 Piece(s) 17 Day(s) or more Foamed Polyethylene350500

SGD 1,743.72

1 Piece(s) 10 Day(s) or more Neoprene Rubber350500

Loading...

  1. 1

Basic Information

Corrosion Resistance Corrosion Resistance Cover Thickness H(mm) 63

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)