(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Check Valve CC Series Resin Cartridge Type

Check Valve CC Series Resin Cartridge Type

Suitable for embedding in small devices thanks to the cartridge system. Light weight and low price with resin made (spring SUS). Can be used with various fluids including tap water. Low cracking specification.

[Features]
· Suitable for embedding in small devices thanks to the cartridge system.
· Light weight and low price with resin made (spring SUS).
· Low cracking specification

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CC-D-20-V
CC-J-13-V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Connection Dia.

SGD 24.41

1 Piece(s) 4 Day(s) or more 10[Resin] Denatured POMφ20

SGD 23.36

10 Piece(s) 7 Day(s) or more 10[Resin] POMφ13

Loading...

  1. 1

Basic Information

Type Standard Main Body Shape Straight Seal Material FKM (standard)
Input Side, Port Type P Built-in cartridge Output Side, Port Type A Built-in cartridge Cracking Pressure(MPa) 0.003
Max. Operating Pressure(MPa) 0.75 Cracking pressure(MPa) 0.003

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)