Stainless Steel, 34 MPa, Soft Seal Type, Power Lock Type, Stop Valve

Stainless Steel, 34 MPa, Soft Seal Type, Power Lock Type, Stop Valve

[Features]
· Compact and free of bonnet leaks thanks to bonnet-less design.
· Opening and closing are eased by low handle torque required due to design that prioritizes operability.
· The connector packing utilizes multiple sealing methods to create a connector sealing structure with high reliability.
· Metal seal type and soft seal type are available.
· Provision of government-approved high-pressure gas products also possible.

Part Number

Configured Part Number is shown.

Part Number
PUD-934P-6.35
PUD-934P-9.52
PUD-934P-12.7
Part NumberVolume DiscountDays to ShipRoHSSupply Side, Plumbing Pipe Dia.
(Ø)
Controller Side, Plumbing Pipe Dia.
(Ø)
Operating Temperature Range
(°C)
Operating Pressure Range
(MPa)
Length L
(mm)
Height H
(mm)
Handle Dia. D
(Ø)
Orifice Dia
(φ mm)
MAX Cv value Panel Opening Diameter
(φ)
Panel End Face, Connecting Pipe Center Distance
(mm)
Panel Thickness T (Max)
(mm)
Quote 66.356.35-53~930~34.057.854404.00.3415.010.55.5
Quote 69.59.52-53~930~30.066.871.0506.50.6519.514.07.5
Quote 612.712.7-53~930~34.073.271.0506.50.819.514.07.5

Loading...

  1. 1

Basic Information

Main Body Shape Globe type Material SUSF316 Applicable Fluid Water / Air / Oil / Gas
Supply Side, Connection Type Metal pipe joint Control Side, Connection Type Metal pipe joint Handle Shape Round-shaped handle
Body Lining No Operation Method Manual Panel Thickness T (Min)(mm) 2.0
Main Body Specifications With Panel Nut

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)