(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

1-MPa Switch Bellows, 90° Opening/Closing Switch Type, Stainless Steel

1-MPa Switch Bellows, 90° Opening/Closing Switch Type, Stainless Steel

The switch bellows valve (90 degree open/close switch type) is a disc stop valve for ultra-high purity fluids and flammable and toxic fluid lines in various semiconductor manufacturing equipment, facilities, etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FUBFL-71-6.35

Part Number
FUBFL-71-6.35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 501.05

1 Piece(s) 43 Day(s) or more 10

Loading...

  1. 1

Basic Information

Main Body Shape Globe type Material SUS316L Applicable Fluid Water / Air / Oil / Gas / Chemical
Supply Side, Connection Type Metal pipe joint Supply Side, Plumbing Pipe Dia.(Ø) 6.35 Control Side, Connection Type Metal pipe joint
Controller Side, Plumbing Pipe Dia.(Ø) 6.35 Handle Shape T Shaped Handle Body Lining No
Operating Temperature Range(°C) -10::80 Operating Pressure Range(MPa) 0::1.0 Length L(mm) 57.1
Height H(mm) 71.5 Handle Dia. D(Ø) 20.0 Operation Method Manual
MAX Cv value 0.3 Main Body Specifications Switching Double UJR Male Connection Nominal Diameter of Piping Thread 6.35

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)