(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tilt cross movement holder

Tilt cross movement holder

[Features]
· For finely moving pin holes, lenses, fibers, and other similar items within the vertical plane of the optical axis.
· A product in which fine movement is carried out in the XY2 directions. Products in which tilt adjustment is possible in two directions in addition to the XY2 directions are available.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

C-53-(3)

 
Part Number
C-53-(3)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 778.03

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Types Crisscross movement Height of Holder(mm) 25 Effective Diameter(φ mm) 7
Fine Movement Method Fine movement screw + tilt screw Main Body Mount Section Dimension φ12×60 Width of Holder(mm) 50
Fine Movable Range ±1mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)