(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick Seal Series Insert Type (Brass Specifications) Panel Touch Connector (Inch Size)

Quick Seal Series Insert Type (Brass Specifications) Panel Touch Connector (Inch Size)

3 item system made up of brass specification panel connector (inch size) fitting unit, nuts and sleeves, and the fitting unit and insert are integrated. Also, it is excellent in negative pressure performance.

[Features]
· The tube is connected by Push One®.
· No need for jigs nor tools to connect the tube.
· Electroless nickel plated.
· There is little deterioration of the surface and elution of copper ions into the fluid is prevented.
· Flame retardant resin (equivalent to UL94 V-0 standard) adopted.
· Noncombustible PBT resin is used for the materials.
· Equivalent to UL94 V-0 standard, has superior self-extinguishing properties.
·Can be used in environments where sputtering occurs.
· There is no need to wrap the R threads with seal processing tape

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
UCT1N1/4
UCT1N3/8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTube Outer Dia.
(mm)
Minimum Internal Diameter d2 Effective Sectional Area Applicable Tube O.D.
(inch)

SGD 10.21

5 Piece(s) 5 Day(s) or more 6.353.48.51/4

SGD 12.22

5 Piece(s) 6 Day(s) or more 9.535.722.53/8

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape Panel Touch Connector Material Brass
Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)