(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flange Unit for Round Bellows YM Series

Flange Unit for Round Bellows YM Series

[Features]
· Can provide flexible support through combining standard parts such as the main body block, flange plate, and clamp parts.
· We keep standard parts in stock so that we can accommodate short delivery times.
· The fabric is a single thermoplastic polyurethane sheet
· Can save space by shrinking the dimensions.
· An air hole with filter has been provided to the main body block to allow for smooth contraction movement.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
30F
40F
50F
60AF
60BF
80F
90F
100F
110F
135F
160F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Hole Number N Flange Inside Diameter
(φ)
PCD(F)
(mm)

SGD 10.90

1 Piece(s) 6 Day(s) or more 1041925

SGD 11.60

1 Piece(s) 6 Day(s) or more 1042734

SGD 11.96

1 Piece(s) 6 Day(s) or more 1043945

SGD 13.67

1 Piece(s) 6 Day(s) or more 1044955

SGD 13.67

1 Piece(s) 6 Day(s) or more 1043950

SGD 24.10

1 Piece(s) 6 Day(s) or more 1065970

SGD 25.00

1 Piece(s) 6 Day(s) or more 1066980

SGD 25.70

1 Piece(s) 6 Day(s) or more 1067990

SGD 28.20

1 Piece(s) 6 Day(s) or more 10692102

SGD 34.00

1 Piece(s) 6 Day(s) or more 106117126

SGD 40.50

1 Piece(s) 6 Day(s) or more 106132146

Loading...

  1. 1

Basic Information

Flange Plate Material SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)