(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Toyo-Type Coupling TYSS (Single Spot)

Toyo-Type Coupling TYSS (Single Spot)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Toyo-Type Coupling TYSS (Single Spot)
  • Toyo-Type Coupling TYSS (Single Spot)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TYSS-19
TYSS-19X12
TYSS-25
TYSS-32
TYSS-38
TYSS-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTypes of connection screw T2 Screw T1 Size Screw T2 Size Nominal Diameter

SGD 6.24

1 Piece(s) 6 Day(s) or more 10G3/4119

SGD 6.24

1 Piece(s) 6 Day(s) or more 10G3/4119×12

SGD 10.28

1 Piece(s) 6 Day(s) or more 10G11 1/425

SGD 22.44

1 Piece(s) 6 Day(s) or more 10[Others] Others1 1/48 Thread of an Inch32

SGD 24.93

1 Piece(s) 6 Day(s) or more 10[Others] Others1 1/28 Thread of an Inch38

SGD 37.40

1 Piece(s) 6 Day(s) or more 10[Others] Others28 Thread of an Inch50

Loading...

  1. 1

Basic Information

Type Adapter Shape Coupling Connection Type Female Thread
Types of connection screw T1 Rc Material Iron Surface Treatment Trivalent Chromate Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)