(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Toyo Type Coupling TYHS (Home Stem)

Toyo Type Coupling TYHS (Home Stem)

A single part hose stem of rock drill metal fitting. [Materials]steel with surface treatment options: trivalent chromate plating

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TYHS-19
TYHS-19X12
TYHS-25
TYHS-32
TYHS-38
TYHS-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal Diameter

SGD 6.86

1 Piece(s) 6 Day(s) or more 1019

SGD 7.49

1 Piece(s) 6 Day(s) or more 1019×12

SGD 9.98

1 Piece(s) 6 Day(s) or more 1025

SGD 18.70

1 Piece(s) 6 Day(s) or more 1032

SGD 21.81

1 Piece(s) 6 Day(s) or more 1038

SGD 24.93

1 Piece(s) 6 Day(s) or more 1050

Loading...

  1. 1

Basic Information

Type Adapter Shape Coupling Connection Type Punched Nipple
Material Iron Surface Treatment Trivalent Chromate Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)