(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Toyo-Type Coupling TY (Set Parts)

Toyo-Type Coupling TY (Set Parts)

This is a fitting for a rock drilling machine. Its structural components are a single spot, a wingnut, and a hose stem.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TY-19
TY-19X12
TY-25
TY-32
TY-38
TY-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal Diameter Screw T Size

SGD 18.70

1 Piece(s) 4 Day(s) or more 10193/4

SGD 20.88

1 Piece(s) 9 Day(s) or more 1019×123/4

SGD 31.17

1 Piece(s) 9 Day(s) or more 10251

SGD 54.23

1 Piece(s) 6 Day(s) or more 10321 1/4

SGD 62.97

1 Piece(s) 6 Day(s) or more 10381 1/2

SGD 86.66

1 Piece(s) 6 Day(s) or more 10502

Loading...

  1. 1

Basic Information

Type Adapter Shape Coupling Connection Type Female Screw × Punch Nipple
Types of connection screw T1 Rc Material Iron Surface Treatment Trivalent Chromate Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)