(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

T Type Adapter T-G1-G1-R

T Type Adapter T-G1-G1-R

T-shaped bracket in which both sides are parallel male pipe threads (30° inner sheet). The long straight bit is a tapered male pipe thread fitting.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
T-G1-G1-R-9
T-G1-G1-R-12
T-G1-G1-R-19
T-G1-G1-R-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew T1 Size Screw T2 Size Screw T3 Size Nominal Diameter

SGD 16.58

1 Piece(s) 7 Day(s) or more 10G 30° Female Sheet, 3/8G 30° Female Sheet, 3/83/89

SGD 20.95

1 Piece(s) 7 Day(s) or more 10G 30° Female Sheet, 1/2G 30° Female Sheet, 1/21/212

SGD 33.97

1 Piece(s) 7 Day(s) or more 10G 30° Female Sheet, 3/4G 30° Female Sheet, 3/43/419

SGD 56.72

1 Piece(s) 7 Day(s) or more 10G 30° Female Sheet, 1G 30° Female Sheet, 1125

Loading...

  1. 1

Basic Information

Type Adapter Shape Tee Connection Type Male thread × Male thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 PF30°FCS Material SS
Types of connection screw T3 R Surface Treatment Trivalent Chromate Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)