(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

O-Ring Seal Type Adapter SWO-5UNF (Unified)

Part Number

Configured Part Number is shown.

 
Part Number
SWO-5UNF-3/4
SWO-5UNF-7/8
SWO-5UNF-7/16
SWO-5UNF-9/16
SWO-5UNF-11/16
SWO-5UNF-15/16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew T1 Size Screw T2 Size Nominal Diameter

SGD 20.35

1 Piece(s) 9 Day(s) or more 10UNF37° Female Seat 3/4-163/4-163/4

SGD 23.28

1 Piece(s) 9 Day(s) or more 10UNF37° Female Seat 7/8-147/8-147/8

SGD 11.69

1 Piece(s) 9 Day(s) or more 10UNF37° Female Seat 7/16-207/16-207/16

SGD 12.72

1 Piece(s) 9 Day(s) or more 10UNF37° Female Seat 9/16-189/16-189/16

SGD 29.14

1 Piece(s) 9 Day(s) or more 10UNF37° Female Seat 1 1/16-121 1/16-121 1/16

SGD 39.40

1 Piece(s) 9 Day(s) or more 10UNF37° Female Seat 1 5/16-121 5/16-121 5/16

Loading...

  1. 1

Basic Information

Type Adapter Shape 45° Elbow Connection Type Male thread × Male thread
Types of connection screw T1 UNF37° Types of connection screw T2 UNF Material SS
Surface Treatment Trivalent Chromate Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)