(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Elbow Type Adapter UL-45(06)

Elbow Type Adapter UL-45(06)

This is a 45° elbow with one side being a union type (parallel female pipe thread - 30° external sheet) and the other a tapered male pipe thread.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
UL-45(06)-6
UL-45(06)-9
UL-45(06)-12
UL-45(06)-19
UL-45(06)-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew T1 Size Screw T2 Size Nominal Diameter

SGD 10.51

1 Piece(s) 6 Day(s) or more 10G 30° Male Sheet, 1/41/46

SGD 14.62

1 Piece(s) 6 Day(s) or more 10G 30° Male Sheet, 3/83/89

SGD 20.35

1 Piece(s) 6 Day(s) or more 10G 30° Male Sheet, 1/21/212

SGD 33.53

1 Piece(s) 6 Day(s) or more 10G 30° Male Sheet, 3/43/419

SGD 61.37

1 Piece(s) 6 Day(s) or more 10G 30° Male Sheet, 1125

Loading...

  1. 1

Basic Information

Type Adapter Shape 45° Elbow Connection Type Male thread× Female thread
Types of connection screw T1 PF30°MIS Types of connection screw T2 R Material SS
Surface Treatment Trivalent Chromate Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)