(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Elbow Type Adapter SR-33MR (Millimeter Screw)

Elbow Type Adapter SR-33MR (Millimeter Screw)

The hose side comprises a millimeter screw (30° exterior sheet), and the equipment mounting side consists of a general pipe PT screw 90° elbow.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SR-33MR-14X6
SR-33MR-18X9
SR-33MR-22X9
SR-33MR-24X12
SR-33MR-30X19
SR-33MR-33X25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew T1 Size Screw T2 Size Nominal Diameter

SGD 14.62

1 Piece(s) 7 Day(s) or more 10M30° Male Seat M14-P1.51/414×6

SGD 18.88

1 Piece(s) 7 Day(s) or more 10M30° Male Seat M18-P1.53/818×9

SGD 20.35

1 Piece(s) 7 Day(s) or more 10M30° Male Seat M22-P1.53/822×9

SGD 30.60

1 Piece(s) 7 Day(s) or more 10M30° Male Seat M24-P1.51/224×12

SGD 30.60

1 Piece(s) 7 Day(s) or more 10M30° Male Seat M30-P1.53/430×19

SGD 39.40

1 Piece(s) 7 Day(s) or more 10M30° Male Seat M33-P1.5133×25

Loading...

  1. 1

Basic Information

Type Adapter Shape 90° Elbow Connection Type Male thread × Male thread
Types of connection screw T1 M Types of connection screw T2 R Material SS
Connection Port Metal Fitting SR-04 (M thread) Surface Treatment Trivalent Chromate Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)