(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Straight Type Adapter SR-14M (Metric Screw)

Part Number

Configured Part Number is shown.

 
Part Number
SR-14M-14
SR-14M-18
SR-14M-22
SR-14M-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew T1 Size Screw T2 Size Nominal Diameter

SGD 9.64

1 Piece(s) 7 Day(s) or more 10M30° Male Seat M14-P1.5M30° Male Seat M14-P1.514

SGD 13.88

1 Piece(s) 7 Day(s) or more 10M30° Male Seat M18-P1.5M30° Male Seat M18-P1.518

SGD 17.42

1 Piece(s) 7 Day(s) or more 10M30° Male Seat M22-P1.5M30° Male Seat M22-P1.522

SGD 20.35

1 Piece(s) 7 Day(s) or more 10M30° Male Seat M24-P1.5M30° Male Seat M24-P1.524

Loading...

  1. 1

Basic Information

Type Adapter Shape Straight Connection Type Male thread × Male thread
Types of connection screw T1 M Types of connection screw T2 M Material SS
Connection Port Metal Fitting SR-04 (M thread) Surface Treatment Trivalent Chromate Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)