(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Component NW Fitting, Flexible Piping

Part Number

Configured Part Number is shown.

C105-11-286

 
Part Number
C105-11-286
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 268.61

1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Connecting Part Type NW Flanged Types Flexible Tubes Minimum Bending Radius (Fixed)(mm) 30
Applicable Fluid Air Size NW10 Length(mm) 500
Minimum Bending Radius (Fixed) 30 Minimum Bending Radius (Movable) 100 Max. Pressure(MPa) 0.4

Please check the type/dimensions/specifications of the part C105-11-286 in the Vacuum Component NW Fitting, Flexible Piping series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)