(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rod End Bearing - Left female Screw - Metal Type - Four Pieces - PRL

Rod End Bearing - Left female Screw - Metal Type - Four Pieces - PRL

Also referred to as "Insert type," the construction features two insert pieces that are press-fitted in the body head end face from both sides. Assembly of the 4 piece rod end bearing is simple and economical, as it does not require spherical bearings like the 3 piece rod end. The body is made from S48C equivalent, providing relatively high tensile strength of 568N/mm┣sup┫2┣/sup┫ and a copper alloy insert offers resistance to seizure. This rod end bearing is widely used for construction and general industrial machinery.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PRL18

 
Part Number
PRL18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 35.00

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Rod End Bearing Rod End Bearing Type Standard Main Body Material Carbon Steel
Connecting Screw M M18 Inner Dia. d(Ø) 18 Connecting Thread Shape Female Thread
Connecting Thread Direction Left Screw Ball Material Steel Liner Material Copper Alloy
Operating Temperature Range(°C) -::- Radial Static Load Rating(N) 46280 Basic Load Rating(kN) -
Allowable Tilt Angle α(deg) 15 Lubrication Method Lubrication Resin Material (Detail) -

Please check the type/dimensions/specifications of the part PRL18 in the Rod End Bearing - Left female Screw - Metal Type - Four Pieces - PRL series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)