(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PF-22C Type Solenoid Valve (for Steam, Liquid, and Air) with Strainer Momotaro II

PF-22C Type Solenoid Valve (for Steam, Liquid, and Air) with Strainer Momotaro II

Production equipment, construction equipment etc. piston type employing SSS & AAS

[Features]
· The flange type PF-22 type series solenoid valve Momotaro II, has the same features and face to face dimensions as the earlier PF-12 type series allowing ease of replacement during repair, while offering the added benefit of greater durability.
· It is three times more durable compared to the earlier models of our company (nominal diameter 50 or less).
· Applicable in wide range of pressure from 0 to 1.0MPa.
· Can be mounted horizontal or vertically (nominal diameter 50 or less).
· Thermo-setting resin well resistant to heat is used on the coil exterior (nominal diameter 25 or less0.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PF22C-W-15A
PF22C-W-20A
PF22C-W-25A
PF22C-W-32A
PF22C-W-40A
PF22C-W-50A
PF22C-W-65A
PF22C-W-80A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTube Flange Nominal Body Material Applicable Pressure
(MPa)

SGD 893.60

1 Piece(s) 8 Day(s) or more 1/2B(15A)CAC4080~1.0

SGD 927.36

1 Piece(s) 8 Day(s) or more 3/4B(20A)CAC4080~1.0

SGD 1,040.81

1 Piece(s) 8 Day(s) or more 1B(25A)CAC4080~1.0

SGD 1,275.24

1 Piece(s) 8 Day(s) or more 1 1/4B(32A)CAC4080~1.0

SGD 1,369.00

1 Piece(s) 8 Day(s) or more 1 1/2B(40A)CAC4080~1.0

SGD 1,519.02

1 Piece(s) 8 Day(s) or more 2B(50A)CAC4080~1.0

SGD 2,257.92

1 Piece(s) 8 Day(s) or more 2 1/2B(65A)CAC4060~1.0

SGD 2,289.43

1 Piece(s) 8 Day(s) or more 3B(80A)FC0.05~1.0

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Oil / Steam Operating Environment Standard
Switching Type Normally Open End Connection JIS 10K FF flange Driving Type Linear Motion Type
Fluid temperature(°C) 5::180 Insulation type H Maximum Applicable Pressure(MPa) 1.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)