KT-4W, 4H Strainer

KT-4W, 4H Strainer

Straight type strainer that dispels the concept of strainers, capable of eliminating conventional problems with maintainability, build ability, pressure loss, etc. all at once.

[Features]
· Straight type strainer with a brand new strainer concept.
· Issues in conventional strainers such as maintainability, workability or pressure-loss are resolved all at once.
▪ This can be used over a wide range with the applicable pressure at 2.0 MPa or less.
・A nominal diameter of 200 - 300 with a hinge structure for easy maintenance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KT4H-M-50A
KT4H-M-65A
KT4H-M-80A
KT4H-M-100A
KT4H-M-125A
KT4H-M-150A
KT4H-M-200A
KT4H-M-250A
KT4H-M-300A
KT4W-M-50A
KT4W-M-65A
KT4W-M-80A
KT4W-M-100A
KT4W-M-125A
KT4W-M-150A
KT4W-M-200A
KT4W-M-250A
KT4W-M-300A
Part NumberVolume DiscountDays to ShipApplicable Fluid Supply Side, Nominal Diameter of Flange Fluid temperature
(℃)
33 Day(s) or more Air / Oil / Steam2B(50A)220 or Less
33 Day(s) or more Air / Oil / Steam2 1/2B(65A)220 or Less
Quote Air / Oil / Steam3B(80A)220 or Less
33 Day(s) or more Air / Oil / Steam4B(100A)220 or Less
33 Day(s) or more Air / Oil / Steam5B(125A)220 or Less
33 Day(s) or more Air / Oil / Steam6B(150A)220 or Less
Quote Air / Oil / Steam8B(200A)220 or Less
63 Day(s) or more Air / Oil / Steam10B(250A)220 or Less
Quote Air / Oil / Steam12B(300A)220 or Less
33 Day(s) or more Water2B(50A)5~60
33 Day(s) or more Water2 1/2B(65A)5~60
33 Day(s) or more Water3B(80A)5~60
33 Day(s) or more Water4B(100A)5~60
33 Day(s) or more Water5B(125A)5~60
33 Day(s) or more Water6B(150A)5~60
33 Day(s) or more Water8B(200A)5~60
63 Day(s) or more Water10B(250A)5~60
63 Day(s) or more Water12B(300A)5~60

Loading...

  1. 1

Basic Information

Shape T Shaped Material FCD Supply Side, End Connection JIS 20K RF flange
Supply Side, End Connection JIS 20K RF flange Maximum Applicable Pressure(MPa) 2.0 Mesh 60 Meshes

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)