KT-3, Strainer

KT-3, Strainer

[Features]
• Revolutionary new straight type strainer.
· Resolves issues encountered in conventional strainers such as , workability, and pressure-loss.
• Stainless steel construction ensures excellent corrosion resistance and durability.
• KT-3A type enables net inspection using a single bolt, maintenance so the product is ideal for places that need to be cleaned frequently.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KT3-D-250A

 
Part Number
KT3-D-250A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Diameter of Flange
Quote 10B(250A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Steam Shape T Shaped Material SCS13
Supply Side, End Connection JIS 10K FF flange Supply Side, End Connection JIS 10K FF flange Maximum Applicable Pressure(MPa) 1.0
Mesh 60 Meshes Fluid temperature(℃) 150 or Less

Please check the type/dimensions/specifications of the part KT3-D-250A in the KT-3, Strainer series.

Similar Part Numbers

Part Number
KT3-D-125A
KT3-D-150A
KT3-D-200A
KT3-D-300A
KT3-D-50A
KT3-D-65A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Diameter of Flange
66 Day(s) or more 5B(125A)
66 Day(s) or more 6B(150A)
Quote 8B(200A)
Quote 12B(300A)
66 Day(s) or more 2B(50A)
66 Day(s) or more 2 1/2B(65A)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)