• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

KT-1CN Strainer

KT-1CN Strainer

[Features]
· Straight type strainer with a brand new strainer concept.
· Problems with conventional strainers such as maintainability, workability or pressure-loss are all resolved all.
· KT-1PN is an epoxy resin powder coated product for water supply, and KT-1CN is a nylon coated product.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KT1CN-G-250A

 
Part Number
KT1CN-G-250A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Diameter of Flange
Quote 10B(250A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water Shape T Shaped Material FC
Supply Side, End Connection JIS 10K FF flange Supply Side, End Connection JIS 10K FF flange Maximum Applicable Pressure(MPa) 1.0
Mesh 60 Meshes Fluid temperature(℃) 5~60

Please check the type/dimensions/specifications of the part KT1CN-G-250A in the KT-1CN Strainer series.

Similar Part Numbers

Part Number
KT1CN-G-125A
KT1CN-G-150A
KT1CN-G-200A
KT1CN-G-300A
KT1CN-G-50A
KT1CN-G-65A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Diameter of Flange
Quote 5B(125A)
66 Day(s) or more 6B(150A)
66 Day(s) or more 8B(200A)
Quote 12B(300A)
66 Day(s) or more 2B(50A)
66 Day(s) or more 2 1/2B(65A)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)