• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

KT-1 Strainer

KT-1 Strainer

Straight-type strainer that dispels the concept of strainers, capable of eliminating conventional problems with maintainability, buildability, pressure loss, etc., all at once.

[Features]
• Straight type strainer with a brand new strainer concept.
· Issues in conventional strainers such as maintainability, workability or pressure-loss are resolved all at once.
• Because the KT-1A type can inspect the net using a single bolt, cleaning frequency is ideal for many places.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KT1-G-250A
KT1-M-250A
Part NumberVolume DiscountDays to ShipMaterial Supply Side, Nominal Diameter of Flange
Quote [Cast Iron] FC10B(250A)
Quote [Cast Iron] FCD10B(250A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Steam Shape T Shaped Supply Side, End Connection JIS 10K FF flange
Supply Side, End Connection JIS 10K FF flange Maximum Applicable Pressure(MPa) 1.0 Mesh 60 Meshes
Fluid temperature(℃) 184 or Less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)