(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

JB-23, Bellows Expansion/Contraction Pipe Fitting

JB-23, Bellows Expansion/Contraction Pipe Fitting

Enhanced durability thanks to use of double-layer bellows; for use in building facilities, air-conditioning facilities, factory facilities, etc.

[Features]
· Compact pilot-operated pressure-reducing valve used in equipment and devices with a relatively low flow rate.
· Compact and lightweight (up to 50%, compared to other in-house products); device integration is supported.
· Adoption of a piston guide structure and special seal ring makes control stable from lower flow rates to the maximum rated flow rate.
· Manual handle control with auto locking mechanism makes pressure adjustment easy.
· Compact design.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JB23-N-20A
JB23-N-25A
JB23-N-32A
JB23-N-40A
JB23-N-50A
JB23-N-65A
JB23-N-80A
JB23-N-100A
JB23-N-125A
JB23-N-150A
JB23-N-200A
JB23-N-250A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Diameter

SGD 732.32

1 Piece(s) 8 Day(s) or more 3/4B(20A)

SGD 766.08

1 Piece(s) 8 Day(s) or more 1B(25A)

SGD 831.72

1 Piece(s) 8 Day(s) or more 1 1/4B(32A)

SGD 897.35

1 Piece(s) 8 Day(s) or more 1 1/2B(40A)

SGD 1,097.07

1 Piece(s) 8 Day(s) or more 2B(50A)

SGD 1,275.24

1 Piece(s) 8 Day(s) or more 2 1/2B(65A)

SGD 1,575.28

1 Piece(s) 8 Day(s) or more 3B(80A)

SGD 1,997.24

1 Piece(s) 8 Day(s) or more 4B(100A)

SGD 2,869.28

1 Piece(s) 8 Day(s) or more 5B(125A)

SGD 3,478.77

1 Piece(s) 8 Day(s) or more 6B(150A)

SGD 5,091.57

1 Piece(s) 8 Day(s) or more 8B(200A)

SGD 6,995.05

1 Piece(s) 13 Day(s) or more 10B(250A)

Loading...

  1. 1

Basic Information

Fitting Type Bellows shape Applicable Fluid Steam / Water / Gas / Oil / Air End Connection JIS, 20K, Loose Flange
Wetted Materials Stainless Steel (SUS316L) Connecting Part Material S25C Maximum Applicable Pressure(MPa) 2.0
Fluid temperature(℃) 250 or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)