(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Enhanced durability with use of double-layer bellows in building facilities, air-conditioning facilities, factory facilities, etc.
[Features]
· Bellows and inner cylinder made of SUS316L manufactured with unique forming and fastening method; for superior durability and corrosion resistance.
· Weight reduction by 20 to 40% is realized compared to the manufacturer's conventional product.
· Compliant with applications of JIS B2352 bellows expansion pipe fitting (mainly in cooling and heating, air conditioning, and sanitary piping).
· Absorbs expansion and contraction in the pipe axial direction caused by temperature changes.
Japanese Only
Part Number |
---|
JB21-N-20A |
JB21-N-25A |
JB21-N-32A |
JB21-N-50A |
JB21-N-65A |
JB21-N-80A |
JB21-N-100A |
JB21-N-125A |
JB21-N-150A |
JB21-N-200A |
JB21-N-250A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal Diameter |
---|---|---|---|---|---|
SGD 288.63 | 1 Piece(s) | 8 Day(s) or more | 3/4B(20A) | ||
SGD 317.65 | 1 Piece(s) | 8 Day(s) or more | 1B(25A) | ||
SGD 346.66 | 1 Piece(s) | 8 Day(s) or more | 1 1/4B(32A) | ||
SGD 434.01 | 1 Piece(s) | 8 Day(s) or more | 2B(50A) | ||
SGD 506.21 | 1 Piece(s) | 8 Day(s) or more | 2 1/2B(65A) | ||
SGD 694.76 | 1 Piece(s) | 8 Day(s) or more | 3B(80A) | ||
SGD 897.98 | 1 Piece(s) | 8 Day(s) or more | 4B(100A) | ||
SGD 1,066.37 | 1 Piece(s) | 8 Day(s) or more | 5B(125A) | ||
SGD 1,449.01 | 1 Piece(s) | 8 Day(s) or more | 6B(150A) | ||
SGD 2,484.84 | 1 Piece(s) | 8 Day(s) or more | 8B(200A) | ||
SGD 3,188.08 | 1 Piece(s) | 8 Day(s) or more | 10B(250A) |
Loading...
Fitting Type | Bellows shape | Applicable Fluid | Steam / Water / Gas / Oil / Air | End Connection | JIS, 10K, Loose Flange |
---|---|---|---|---|---|
Wetted Materials | Stainless Steel (SUS316L) | Connecting Part Material | SS | Maximum Applicable Pressure(MPa) | 1 |
Fluid temperature(℃) | 220 or Less |
How can we improve?
How can we improve?