Transparent type sight glasses GK20PH2F

Transparent type sight glasses GK20PH2F

The interior is hollow. Enables visual confirmation of the color and flow of fluids. Use for liquids. Substitutes for a level gauge.

[Features]
· Glass wear prevention (-MI).
· If using in locations such as steam drains, embedding the UNMO SHEET to the interior surfaces helps prevent glass exhaustion.
· The Teflon coating on the sight glass (-CL) prevents water scale/stain buildup on the glass.
· Applying a Teflon sheet to the inner glass surface helps prevents water scale/stain buildup.
· Not usable under negative pressure.
· (Maximum operating temperature: 60°C).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
GK20PH2F-15A
GK20PH2F-20A
GK20PH2F-25A
GK20PH2F-32A
GK20PH2F-40A
GK20PH2F-50A
GK20PH2F-65A
GK20PH2F-80A
GK20PH2F-100A
GK20PH2F-125A
GK20PH2F-150A
Part NumberVolume DiscountDays to ShipNominal Diameter
Quote 1/2B(15A)
Quote 3/4B(20A)
Quote 1B(25A)
Quote 1 1/4B(32A)
Quote 1 1/2B(40A)
Quote 2B(50A)
Quote 2 1/2B(65A)
Quote 3B(80A)
Quote 4B(100A)
Quote 5B(125A)
Quote 6B(150A)

Loading...

  1. 1

Basic Information

Type Perspective Formula Applicable Fluid Water / Air Connection Flange Shape(JIS 10K-RF)
Body Material SCPH2 (Cast Steel) Maximum Operating Temperature(℃) 150 Max. Operating Pressure(MPa·G) 0.98

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)