(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spring Calculation Software

Spring Calculation Software

[Features]
- The product of spring standards, calculation formulas, and professional know-how.
- Use the mouse to select the internal materials.
- Select a system based on calculation needs.
- The Design System obtains the data from the spring based on the specifications.
- The Calculation System checks the performance on the basis of the spring specifications.
- The Formula Calculation System calculates the spring constant and stress with formulas.
- The basic settings window lets you change options.
- Switch between the Design, Calculation, and Formula Calculation Systems with a mouse button.
- Main item sheets and spring figures included.
- kgf, SI, and g units supported.

Part Number

Configured Part Number is shown.

Part Number
9996
9997
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 461.36

1 Piece(s) 6 Day(s) or more

SGD 461.36

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)