(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

M12 x 1.0 three-pin female connector for the sensor switch lead wire (straight)

Part Number

Configured Part Number is shown.

M123F-4.0G-02-PUR

 
Part Number
M123F-4.0G-02-PUR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Connector Adapter type M12 Fitting type Straight Type
Electric Wire Outer Diameter(φ) 4 Electric wire color Gray (2-core) Wire Length(m) 2
Wire Film material Urethane (PUR)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)