• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Conditioning equipment parts GV series soft startup valve

Conditioning equipment parts GV series soft startup valve

[Features]
· High system safety.
· Gradually increases initial pressure at system start-up using low flow air supply and can quickly block air supply and exhaust pressure

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GV200-[06,​08]-1-[A,​B,​C,​E,​F]-P
GV200-[06,​08]-[C,​F]1-[A,​B,​C,​E,​F]-P
GV200-[06,​08]-N1-[A,​B,​C,​E,​F]-P
GV300-[08,​10,​15]-1-[A,​B,​C,​E,​F]-P
GV300-[08,​10,​15]-[C,​F]1-[A,​B,​C,​E,​F]-P
GV300-[08,​10,​15]-N1-[A,​B,​C,​E,​F]-P
GV400-[10,​15]-1-[A,​B,​C,​E,​F]-P
GV400-[10,​15]-[C,​F]1-[A,​B,​C,​E,​F]-P
GV400-[10,​15]-N1-[A,​B,​C,​E,​F]-P
Part NumberVolume DiscountDays to ShipApplicable Modular F.R.L Type
12 Day(s) or more GC200
12 Day(s) or more GC200
12 Day(s) or more GC200
12 Day(s) or more GC300
12 Day(s) or more GC300
12 Day(s) or more GC300
12 Day(s) or more GC400
12 Day(s) or more GC400
12 Day(s) or more GC400

Loading...

  1. 1

Basic Information

Regulator Unit Combination Soft start-up valve Compressed Air Quality General Dry Air Max. Operating Pressure(MPa) 1.5
Flow Direction Standard Flow (Right→Left)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)