Conditioning equipment modular F.R.L GFC series

Conditioning equipment modular F.R.L GFC series

Attached bracket. Excellent pressure with improved operability.

[Features]
· Attached bracket, easy to mount.
· Excellent pressure with improved operability.
· Superb ability to remove supersaturated water and solids (through nominal filtration).
· A range of possible device combinations

PDF

Part Number

Configured Part Number is shown.

Part Number
GFC200-[06,​08]-1-P
GFC200-[06,​08]-1-P-K
GFC200-[06,​08]-1-W-P
GFC200-[06,​08]-1-W-P-K
GFC200-[06,​08]-[C,​F]1-P
GFC200-[06,​08]-[C,​F]1-P-K
GFC200-[06,​08]-[C,​F]1-W-P
GFC200-[06,​08]-[C,​F]1-W-P-K
GFC200-[06,​08]-N1-P
GFC200-[06,​08]-N1-P-K
GFC200-[06,​08]-N1-W-P
GFC200-[06,​08]-N1-W-P-K
GFC200-[06,​08]-L-1-P
GFC200-[06,​08]-L-1-P-K
GFC200-[06,​08]-L-1-W-P
GFC200-[06,​08]-L-1-W-P-K
GFC200-[06,​08]-L-[C,​F]1-P
GFC200-[06,​08]-L-[C,​F]1-P-K
GFC200-[06,​08]-L-[C,​F]1-W-P
GFC200-[06,​08]-L-[C,​F]1-W-P-K
GFC200-[06,​08]-L-N1-P
GFC200-[06,​08]-L-N1-P-K
GFC200-[06,​08]-L-N1-W-P
GFC200-[06,​08]-L-N1-W-P-K
GFC200-[06,​08]-M-1-P
GFC200-[06,​08]-M-1-P-K
GFC200-[06,​08]-M-1-W-P
GFC200-[06,​08]-M-1-W-P-K
GFC200-[06,​08]-M-[C,​F]1-P
GFC200-[06,​08]-M-[C,​F]1-P-K
GFC200-[06,​08]-M-[C,​F]1-W-P
GFC200-[06,​08]-M-[C,​F]1-W-P-K
GFC200-[06,​08]-M-N1-P
GFC200-[06,​08]-M-N1-P-K
GFC200-[06,​08]-M-N1-W-P
GFC200-[06,​08]-M-N1-W-P-K
GFC200-[06,​08]-M-L-1-P
GFC200-[06,​08]-M-L-1-P-K
GFC200-[06,​08]-M-L-1-W-P
GFC200-[06,​08]-M-L-1-W-P-K
GFC200-[06,​08]-M-L-[C,​F]1-P
GFC200-[06,​08]-M-L-[C,​F]1-P-K
GFC200-[06,​08]-M-L-[C,​F]1-W-P
GFC200-[06,​08]-M-L-[C,​F]1-W-P-K
GFC200-[06,​08]-M-L-N1-P
GFC200-[06,​08]-M-L-N1-P-K
GFC200-[06,​08]-M-L-N1-W-P
GFC200-[06,​08]-M-L-N1-W-P-K
GFC300-[08,​10,​15]-1-P
GFC300-[08,​10,​15]-1-P-K
GFC300-[08,​10,​15]-1-W-P
GFC300-[08,​10,​15]-1-W-P-K
GFC300-[08,​10,​15]-[C,​F]1-P
GFC300-[08,​10,​15]-[C,​F]1-P-K
GFC300-[08,​10,​15]-[C,​F]1-W-P
GFC300-[08,​10,​15]-[C,​F]1-W-P-K
GFC300-[08,​10,​15]-N1-P
GFC300-[08,​10,​15]-N1-P-K
GFC300-[08,​10,​15]-N1-W-P
GFC300-[08,​10,​15]-N1-W-P-K
Part NumberVolume DiscountDays to ShipBowl Material Case Capacity
(cc)
Oil Supply Case Capacity
(cc)
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate1025
11 Day(s) or more Polycarbonate4075
11 Day(s) or more Polycarbonate4075
11 Day(s) or more Polycarbonate4075
11 Day(s) or more Polycarbonate4075
11 Day(s) or more Polycarbonate4075
11 Day(s) or more Polycarbonate4075
11 Day(s) or more Polycarbonate4075
11 Day(s) or more Polycarbonate4075
11 Day(s) or more Polycarbonate4075
11 Day(s) or more Polycarbonate4075
11 Day(s) or more Polycarbonate4075
11 Day(s) or more Polycarbonate4075

Loading...

Basic Information

Regulator Unit Combination Filter Regulator + Lubricator Compressed Air Quality General Dry Air Max. Operating Pressure(MPa) 1
Relief Mechanism Non-relief Flow Direction Standard Flow (Right→Left) Bracket Presence

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)