(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rotary Clamp Cylinder, ACK Series

Rotary Clamp Cylinder, ACK Series

[Features]
· Operation precision improved.
· 2 types of rotation directions (left, right, 90°, 180°).
· Heat treated piston rod, long life

PDF

Part Number

Configured Part Number is shown.

Part Number
ACKL-[25,​32,​40,​50,​63]X[90,​180]
ACKR-[25,​32,​40,​50,​63]X[90,​180]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInternal diameter of cylinder
(Ø)
Rotation Angle θ Rotating Direction

-

1 Piece(s) 15 Day(s) or more 25 ~ 6390°±10° / 180°Down-stroke, Counterclockwise

-

1 Piece(s) 15 Day(s) or more 25 ~ 6390°±10° / 180°Down-stroke, Clockwise

Loading...

  1. 1

Basic Information

Operation Method Fixed Position Turning Support Type Head side flange Max. Pressure(MPa) 1
Rod Tip Shape With Arm Rod Motion Double Acting Piece Rod Additional Functions With Arm
Operating Temperature Range(°C) -20::80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)