(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Corrosion Resistant Spiral Duct Fitting 45° Bend

Corrosion Resistant Spiral Duct Fitting 45° Bend

A fitting made of highly corrosion resistant PVC-coated steel plate. [Please read the Safety Precautions written in the catalog.]

[Features]
· A highly corrosion resistant PVC-coated steel plate is used in the straight pipe sections.
· Household-use bends (⌀ 100, ⌀ 150 only) and nipples can be produced from PVC-coated steel plate.
· Bends and nipples used for toilets and bathrooms in condominiums can be produced using PVC-coated steel plate made from the same material as the straight piping section.
· Epoxy powder coating is applied to specially shaped pipes.
· This product has superior corrosion, chemical, and moisture resistance properties.
· Strong adherence to base materials (spiral ducting) with superior impact and abrasion resistance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SD-E-E4-100
SD-E-E4-125
SD-E-E4-150
SD-E-E4-175
SD-E-E4-200
SD-E-E4-225
SD-E-E4-250
SD-E-E4-275
SD-E-E4-300
SD-E-E4-325
SD-E-E4-350
SD-V-E4-100
SD-V-E4-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSurface Treatment Nominal Dia. The Diameter D' of Plug Section

SGD 39.30

1 Piece(s) 10 Day(s) or more Epoxy powder coating10098

SGD 47.37

1 Piece(s) 10 Day(s) or more Epoxy powder coating125123

SGD 52.01

1 Piece(s) 10 Day(s) or more Epoxy powder coating150148

SGD 55.42

1 Piece(s) 10 Day(s) or more Epoxy powder coating175173

SGD 73.98

1 Piece(s) 10 Day(s) or more Epoxy powder coating200198

SGD 86.69

1 Piece(s) 10 Day(s) or more Epoxy powder coating225223

SGD 105.00

1 Piece(s) 10 Day(s) or more Epoxy powder coating250248

SGD 122.82

1 Piece(s) 10 Day(s) or more Epoxy powder coating275273

SGD 141.87

1 Piece(s) 10 Day(s) or more Epoxy powder coating300298

SGD 160.67

1 Piece(s) 10 Day(s) or more Epoxy powder coating325323

SGD 179.72

1 Piece(s) 10 Day(s) or more Epoxy powder coating350348

SGD 37.36

1 Piece(s) 10 Day(s) or more PVC Coating10098

SGD 49.33

1 Piece(s) 10 Day(s) or more PVC Coating150148

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type 45° Bend Material Steel plate
Gaskets None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)