(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Corrosion Resistant Spiral Duct Fitting 90° Bend

Corrosion Resistant Spiral Duct Fitting 90° Bend

Fitting which is made with highly corrosion-resistant PVC steel plate. [Please confirm the safety precautions in the catalog]

[Features]
· Highly corrosion resistant PVC steel plate used for straight pipe section.
· Bends and nipples for housing (φ100 and φ150 only) made from PVC-coated carbon steel plate are available.
· Bends and nipples used for toilets and bathrooms in condominiums can be manufactured using PVC steel plates made of the same material as straight piping sections.
· An epoxy powder coating is applied to specially shaped pipes.
· Product features superior corrosion, chemical, and moisture resistance properties.
· Product features favorable adhesion properties due to the base material (spiral duct) as well as excellent shock resistance and abrasion resistance properties

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SD-E-E9-100
SD-E-E9-125
SD-E-E9-150
SD-E-E9-175
SD-E-E9-200
SD-E-E9-225
SD-E-E9-250
SD-E-E9-275
SD-E-E9-300
SD-E-E9-325
SD-E-E9-350
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Dia. The Diameter D' of Plug Section

SGD 48.83

1 Piece(s) 7 Day(s) or more 10098

SGD 59.58

1 Piece(s) 7 Day(s) or more 125123

SGD 66.41

1 Piece(s) 7 Day(s) or more 150148

SGD 74.47

1 Piece(s) 7 Day(s) or more 175173

SGD 94.50

1 Piece(s) 7 Day(s) or more 200198

SGD 111.59

1 Piece(s) 7 Day(s) or more 225223

SGD 135.27

1 Piece(s) 7 Day(s) or more 250248

SGD 159.95

1 Piece(s) 7 Day(s) or more 275273

SGD 183.87

1 Piece(s) 7 Day(s) or more 300298

SGD 209.78

1 Piece(s) 7 Day(s) or more 325323

SGD 235.96

1 Piece(s) 7 Day(s) or more 350348

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type 90° Bend Material Steel plate
Surface Treatment Epoxy powder coating Gaskets None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)