(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Duct Fitting, 90° Section Bend

Spiral Duct Fitting, 90° Section Bend

[Features]
Steel plate fittings with hot dip galvanizing based on JISG3302.
· Only 1.0R is available.
· Please be sure to check the safety precautions listed in the catalog.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SD-Z-E9-175
SD-Z-E9-200
SD-Z-E9-225
SD-Z-E9-250
SD-Z-E9-275
SD-Z-E9-300
SD-Z-E9-325
SD-Z-E9-350
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Dia. The Diameter D' of Plug Section

SGD 39.32

1 Piece(s) 4 Day(s) or more 175173

SGD 32.67

1 Piece(s) 4 Day(s) or more 200198

SGD 53.68

1 Piece(s) 7 Day(s) or more 225223

SGD 47.74

1 Piece(s) 4 Day(s) or more 250248

SGD 83.04

1 Piece(s) 7 Day(s) or more 275273

SGD 92.96

1 Piece(s) 7 Day(s) or more 300298

SGD 113.89

1 Piece(s) 8 Day(s) or more 325323

SGD 125.97

1 Piece(s) 8 Day(s) or more 350348

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type 90° Section Bend Material Steel plate
Surface Treatment Hot zinc plating Gaskets None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)