(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Round Pipe Joint Same-Diameter Hole Type Splice (with Screw Holes)

Round Pipe Joint Same-Diameter Hole Type Splice (with Screw Holes)

* The exterior drawing may vary depending on the model number. Please refer to the catalog.

PDF

Part Number

Configured Part Number is shown.

PJ606

 
Part Number
PJ606
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 24.74

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Surface Treatment Clear Anodize Hole Diameter d(d1) (mm) 13 Color White (Standard Product)
Mounting Hole Screw Size M M8 Size (Installation Hole Diameter) φ13

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)