(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Round Pipe Joint Same-Diameter Hole Type with 3 Fixed Slim Shafts

Round Pipe Joint Same-Diameter Hole Type with 3 Fixed Slim Shafts

It can be used for parallel struts. [Size]·Mounting hole diameter: ø13, dimensions: 42 × 42 × 14

PDF

Part Number

Configured Part Number is shown.

PJ304

 
Part Number
PJ304
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 29.55

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Parallel Post Shape Round Post Dia.(mm) 13
Material Aluminum Surface Treatment Clear Anodize Combined-Post Dia. Equal Dia.
Dimensions 42X42X14 Color White (Standard Product) Size (Installation Hole Diameter) φ13

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)