(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Round Pipe Joint Same-Diameter Hole Type 8° for 3 Legs

Round Pipe Joint Same-Diameter Hole Type 8° for 3 Legs

Used to support struts. Can mount struts in 3 directions. [Size]·Mounting hole diameter: ø13, dimensions: ⌀39 × 30

PDF

Part Number

Configured Part Number is shown.

PJ283

 
Part Number
PJ283
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 51.11

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

The number of holes 3-Hole Material A2017 Surface Treatment Clear Anodize
Mounting Hole Shape Counterbored Holes Fastening Type Hexagon socket head bolt Hole diameter d (d1) 13
Hole diameter d2 13 Color White (Standard Product)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)