(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Round Pipe Joint Same-Diameter Hole Type with Vertical and Horizontal Center Stop

Round Pipe Joint Same-Diameter Hole Type with Vertical and Horizontal Center Stop

* The exterior drawing may vary depending on the model number. Please refer to the catalog.

PDF

Part Number

Configured Part Number is shown.

PC213

 
Part Number
PC213
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 14.70

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type T Shaped Post Shape Round Post Dia.(mm) 9
Material Aluminum Surface Treatment Clear Anodize Combined-Post Dia. Equal Dia.
Dimensions ⌀15X24 Color White (Standard Product) Size (Installation Hole Diameter) φ9

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)