(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Round Pipe Joint Differing-Diameter Hole Type for 45° Support Braces

Round Pipe Joint Differing-Diameter Hole Type for 45° Support Braces

It can be used for inclined mounting. It has 45° angled holes for a total of 2 directions of strut mounting. Mounting hole diameter: ⌀13·⌀19

PDF

Part Number

Configured Part Number is shown.

LJ216

 
Part Number
LJ216
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 44.28

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type 45° Post Shape Round Post Dia.(mm) 13
Material Aluminum Surface Treatment Clear Anodize Combined-Post Dia. Reducing
Dimensions ⌀29X64 Color White (Standard Product) Size (Installation Hole Diameter) ⌀13/⌀19

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)