(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Round Pipe Joint, Different Diameter Hole Type, for Outside Corner Tightening

Round Pipe Joint, Different Diameter Hole Type, for Outside Corner Tightening

* The exterior drawing may vary depending on the model number. Please refer to the catalog.

[Features]
· Lighter and more compact when used in combination with different diameter shafts.
· Used in the corners of frame assemblies for external fastening of corners

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CS352
LJ352
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHole diameter d (d1) Hole diameter d2

SGD 26.21

1 Piece(s) 11 Day(s) or more 69

SGD 48.18

1 Piece(s) 11 Day(s) or more 1319.1

Loading...

  1. 1

Basic Information

The number of holes 3-Hole Material A2017 Surface Treatment Clear Anodize
Mounting Hole Shape Counterbored Holes Fastening Type Hexagon socket head bolt Color White (Standard Product)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)