(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

FD-150 Handle for Sealed Sliding Door

FD-150 Handle for Sealed Sliding Door

[Features]
· Can be easily installed in tight places.
· Also ideal for large entrances.
· Seals securely.
· A simple mechanism that is easy to handle and that minimizes malfunctioning/breakdowns.
· No need for rails, grooves, or steps on the floor.
· The opening and closing motion is light and smooth (not affected by the adhesion of dust or other contaminants).
· A clean design whereby the cover covers the entire rail.
· A left and right dual use type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FD-150-1
FD-150-2
FD-150-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFull Length
(mm)
Overall width
(mm)
Product Code

SGD 1,728.70

1 Piece(s) 41 Day(s) or more 175080064073

SGD 1,763.96

1 Piece(s) 41 Day(s) or more 2150100064074

SGD 1,940.26

1 Piece(s) 41 Day(s) or more 2750130064075

Loading...

  1. 1

Basic Information

Types Door system and closer Material Extruded Aluminum Alloy (A6063S)/Stainless Steel (SUS304/SUS430)/Hot Rolled Sheet Steel (SPHC) Surface Finish Processes
Thickness(mm) 140 Left/Right Reversed Left/Right Combination Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)