(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Grille for Enclosure FE-460-S

Grille for Enclosure FE-460-S

[Features]
· Made from flame retardant resin (UL94 V-0).
· Optimal for communication boards, etc., that require heat dissipation.
· Easily removable cover for simple filter replacement.
· A thin type, protruding only 8.5 mm from the mounting surface.
· M3 and M4 countersunk screws can be used.
Matches the standard dimensions of ventilation fans.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FE-460-2-F-3
FE-460-2S
FE-460-4S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSVertically long
(mm)
Horizontal Width
(mm)
Thickness
(mm)
Product Code

SGD 2.02

1 Piece(s) Same day 101141146.565118

SGD 8.89

1 Piece(s) Same day -124.5124.58.565113

SGD 8.89

1 Piece(s) Same day -85.585.58.565114

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)