(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless steel clip FC-1758

Part Number

Configured Part Number is shown.

FC-1758

 
Part Number
FC-1758
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 2.54

20 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Full Length 23 Horizontal Width 22 Thickness 28
Material Cold rolled stainless steel plate Surface Finish Polishing Application Clip for Shelf Pillar
Product Code 62215

Please check the type/dimensions/specifications of the part FC-1758 in the Stainless steel clip FC-1758 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)