(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Panel Fastener C-548

Panel Fastener C-548

[Features]
· Since the screws can be attached by panel side there is no fear of screws being lost.
· The spring is built-in for a streamlined look.
· The housing and the door can be firmly closed.
· The door can be opened and closed speedily using a screwdriver

PDF

Built-In Spring For A Clean External Appearance

C-548-M3 dimensional drawing

C-548-M3 dimensional drawing

C-548-M5 dimensional drawing

C-548-M5 dimensional drawing

Caulking jig dimensions Caulking jig

Caulking jig dimensions
Caulking jig

Caulking jig dimensions Panel

Caulking jig dimensions
Panel

Product No.LD1D2D3tProduct Mass (g)
C-548-M373.13.44.60.8 or above1.7
C-548-M5105.15.46.81.5 or above5
Part Number
C-548-M3
C-548-M5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSpecifications O.D.
(φ)
Product Code

SGD 3.07

1 Piece(s) Same day 10Thread Part Size: M31023552

SGD 3.51

1 Piece(s) 8 Day(s) or more 10Thread Part Size: M51323645

Loading...

  1. 1
 

Basic Information

Application Server rack and enclosure side Types Main Body Material Main body: Aluminum material (A6061)/Screw: Stainless steel (SUS303)
Finish Main body: Alumite treatment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)