Magnetic Catch with Switch LE-132

Magnetic Catch with Switch LE-132

Magnetic catch with door lock and power switch functions

[Features]
· Has both functions of door lock and power switch.
· Can sense the opening and closing of the door.

PDF

Part Number

Configured Part Number is shown.

LE-132-NO

 
Part Number
LE-132-NO
Part NumberVolume DiscountDays to ShipOperating Temperature Range
(°C)
Product Code
3 Day(s) or more -10~7050326

Loading...

  1. 1

Basic Information

Type Magnetic Catches with Switch Magnet Type Category Square shape Adsorption Power(N) 19.6
Length L(mm) 50 Width W(mm) 12 Mounting Method Imposition
Mounting Hole Dia. D(mm) 4 Holding Plate No Operating Environment Standard
Body Material Polypropylene Main Body Surface Treatment No Magnet Surface Treatment No
Circuit Type 1 Circuit, 1 Contact, Normally Open Height H(mm) 15.5 Main Body Color Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)