(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Linear Stepping Actuator iB-Move IBM2A Series

Linear Stepping Actuator iB-Move IBM2A Series

Neither an air cylinder nor an electric robot. Characterized with easy operation, settings, low price and maintenance free

PDF

Part Number

Configured Part Number is shown.

Part Number
IBM2A5X10
IBM2A5X20
IBM2A10X20
IBM2A10X30
IBM2A16X32
IBM2A16X48
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke: L
(mm)
Max. Velocity

SGD 298.85

1 Piece(s) 10 Day(s) or more 10300

SGD 314.15

1 Piece(s) 10 Day(s) or more 20400

SGD 381.80

1 Piece(s) 10 Day(s) or more 20500

SGD 396.75

1 Piece(s) 10 Day(s) or more 30600

SGD 441.57

1 Piece(s) 10 Day(s) or more 32600

SGD 599.81

1 Piece(s) 23 Day(s) 48700

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Block shape
Additional Function With Intermediate Stop Function / With speed adjustment function Environment, Applications High speed / high frequency Operating Temperature(°C) -10::65
With or Without Controller No Cable Length No Sensor Switches No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)