(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Slide Rail With Hold Mechanism K-251-HD

Slide Rail With Hold Mechanism K-251-HD

Locks while pulling out with ball lock, and holds in stored condition by frictional force of resin stopper. Using ball bearing results in smooth drawers

[Features]
· K-251 hold mechanism added to the product.
· Ball lock works and locks easily in pulled out condition.
· Also, the stored state is maintained with the resin stopper force.
· Slide part uses a ball bearing and the movement is smooth

PDF

Uses Ball Bearings For Smooth Movement

Slide Rail With Hold Mechanism K-251-HD: related images

K-251-HD external appearance

Slide Rail With Hold Mechanism K-251-HD: related images

K-251-HD dimensional drawing

Product No.L1L2P1P2P3P4P5P6P7(S)NAllowable Load N/PairProduct Mass (g)
K-251-HD-12304.8301.8273260.3149.2-254152.4-22611314306
K-251-HD-14355.6352.6323.8311.1200-304.8203.2-277284356
K-251-HD-16406.4403.4374.6361.9250.8-355.6254-302353411
K-251-HD-18457.2454.2425.4412.7301.6212.7406.4304.8203.232813421468
K-251-HD-20508505476.2463.5352.4238.1457.2355.6228.6379392512
K-251-HD-22558.8555.8527514.3403.2263.5508406.4254404441562
K-251-HD-24609.6606.6577.8565.1454288.9558.8457.2279.4430441621
K-251-HD-26660.4657.4628.6615.9504.8314.3609.6508304.8480412672
K-251-HD-28711.2708.2679.4666.7555.6339.7660.4558.8330.2506412731
Part Number
K-251-HD-12
K-251-HD-14
K-251-HD-16
K-251-HD-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke S
(mm)
Rail Length L1
(mm)
Allowable Load (when using 2)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)
Product Code

SGD 15.50

1 Piece(s) Same day 10226304.8314~250~40031424

SGD 16.38

1 Piece(s) Same day 10277355.6284~300~30031425

SGD 17.92

1 Piece(s) Same day 10302406.4353~350~40031426

SGD 21.23

1 Piece(s) Same day 10379508392~400~40031428

Loading...

  1. 1
 

Basic Information

Type Slide Shape Rail Material Cold Rolled Steel Plate Number of Rail Steps 2
Height H(mm) 9.6 Width W(mm) 35.3 Rail Surface Treatment Zinc Plating Chromate Treatment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)